IESNA:LM-63-2002
[TEST]P946779
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8152
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1271.6 1193.8 1126.4 1046.6 966.8 917.4 899.9 902.5 917.4 936.4
1025.5 1301.9 1750.8 2200.8 2655.9 3004.4 3312.2 3554.2 3801.8 3960.9
3972.7 3775.6 2894.7 2522 2098.3 1426 883.4 698.1 469 247.1
123.6 93.7 59.7 35 13.9 0 0
1271.6 1204.6 1137.2 1057.9 977.1 927.2 908.6 907.1 920 937.5
1005.9 1245.8 1677.2 2182.8 2619.3 2982.3 3301.9 3578.4 3810.1 3993.8
4035 3872.4 3021.4 2585.9 2182.3 1517.1 940.5 724.3 484.9 259.5
144.1 113.3 77.2 50.5 32.9 7.7 0
1271.6 1203.1 1139.8 1064.6 985.8 936.9 916.4 912.2 920.5 936.4
981.2 1157.3 1526.9 2009.3 2477.2 2894.2 3272.1 3595.4 3878.5 4114.3
4200.8 4129.2 3860 3034.8 2545.2 1878 1178.4 848.4 617.2 360.9
243 200.8 175.5 146.2 100.4 17.5 0
1271.6 1210.3 1149.6 1084.2 1013.6 961.1 938 928.7 931.8 944.1
966.3 1057.9 1303 1699.4 2170.9 2642 3105.8 3549.1 3945.5 4232.2
4406.2 4429.9 4301.2 4077.8 3712.2 3084.2 2518.4 1933.6 1296.3 600.3
304.8 200.8 151.9 100.4 39.6 0 0
1271.6 1212.9 1161.9 1106.8 1049.7 1005.9 979.7 969.4 967.8 977.6
994.1 1028.1 1137.2 1382.8 1761.1 2210.1 2712 3229.4 3743.1 4175.1
4489.6 4659.5 4666.2 4542.1 4373.8 4143.7 3821.9 3267.5 2430.9 1468.2
627 218.3 91.1 51 20.1 1.5 0
1271.6 1223.2 1177.9 1139.8 1098.6 1065.6 1047.6 1039.4 1038.4 1046.1
1061 1082.6 1127.9 1228.8 1434.2 1751.4 2166.3 2639.9 3135.2 3626.3
4093.7 4489.6 4789.7 4910.7 4922.6 4916.9 4923.1 4784.1 4142.6 2944.7
1642.2 552.9 140.5 52 12.9 1 0
1271.6 1233.5 1199 1174.3 1154.7 1141.8 1139.3 1143.9 1153.2 1165.5
1184 1209.8 1243.3 1298.8 1391.5 1550.1 1796.7 2128.2 2501.9 2903.5
3340 3791.5 4231.2 4628.6 4979.7 5267.5 5568.6 5869.3 5863.6 4942.6
3069.3 1299.9 338.7 95.8 28.8 2.1 0
1271.6 1247.4 1226.8 1214.9 1213.4 1220.6 1235.5 1261.3 1286 1315.8
1356 1396.7 1437.3 1492.4 1564.5 1676.2 1849.2 2092.2 2376.8 2713
3096 3479 3878 4257.9 4748 5252.5 5865.2 6441.2 6730.5 6384.6
5033.7 2745.4 769.1 163.7 35 2.6 0
1271.6 1262.8 1255.6 1262.8 1277.7 1302.5 1333.9 1370.9 1405.9 1445.1
1487.8 1531 1576.8 1637.6 1717.4 1833.2 1993.8 2217.8 2496.3 2819.1
3208.8 3623.7 4086 4589 5134.1 5740.1 6379.4 6981.3 7291.2 6982.8
5496 2532.3 538 139.5 28.8 2.6 0
1271.6 1262.3 1260.2 1269.5 1287.5 1316.4 1352.4 1387.4 1428.1 1465.6
1507.9 1549 1596.4 1653 1734.9 1852.8 2017 2241.5 2525.6 2874.1
3269.5 3703 4175.6 4700.2 5259.2 5874.4 6515.9 7089.4 7345.2 6901.5
5181 2108.6 409.3 108.6 21.6 2.1 0
1271.6 1272.6 1280.8 1309.1 1343.6 1390.5 1447.1 1503.7 1559.9 1616.5
1671.6 1730.8 1794.1 1879.5 2004.1 2163.7 2359.3 2608.5 2907.1 3241.7
3599 3969.7 4370.2 4748.5 5095.5 5389.5 5617 5686.5 5433.2 4644
2979.7 874.7 159.1 48.9 12.4 4.1 0
1271.6 1277.2 1292.7 1323.6 1367.8 1423.4 1484.7 1549 1612.4 1670
1726.1 1780.7 1838.9 1909.9 1994.9 2110.2 2263.6 2450.5 2660 2876.7
3096 3316.9 3531 3700.4 3789 3790 3709.2 3525.9 3149.1 2615.7
1697.3 569.9 127.2 41.7 16 6.2 0
1271.6 1278.3 1297.3 1328.2 1374 1426 1481.1 1534.1 1578.9 1612.9
1632.4 1644.8 1648.9 1655.1 1667.4 1687.5 1741.1 1854.8 1999 2140
2232.2 2274.4 2266.2 2151.4 1899.1 1565.5 1195.4 783.5 456.1 246.1
131.8 58.2 24.2 9.8 3.6 0.5 0
1271.6 1281.3 1292.7 1314.3 1330.3 1339 1340 1319.4 1281.9 1217.5
1126.9 1013.6 884.9 755.2 630.1 513.3 408.8 338.2 313.5 310.4
313.5 311.5 280.1 221.9 158.6 106 70.5 53.5 44.3 36
27.8 17.5 7.2 3.1 1 0 0
1271.6 1281.9 1279.3 1261.8 1224.2 1167.1 1089.3 977.1 830.4 660
500.9 370.7 276.4 226.5 208.5 204.9 202.3 199.2 194.1 188.4
179.7 160.6 132.3 103 79.3 62.8 49.9 39.1 30.4 22.7
14.9 7.2 3.1 1 0 0 0
1271.6 1274.7 1247.4 1181.5 1082.1 952.9 776.8 583.8 419.1 304.2
243.5 217.2 201.3 187.9 176.1 166.3 161.1 155.5 150.3 145.2
136.9 122.5 104 84.4 66.4 53 42.7 32.9 24.7 17
8.8 4.1 1.5 0 0 0 0
1271.6 1265.4 1202.6 1092.4 939 748.5 529.2 361.9 270.3 238.9
223.4 209 191 169.4 147.2 128.7 114.8 108.6 112.7 118.9
118.9 111.7 98.8 82.4 64.9 51.5 40.2 31.4 23.2 15.4
9.8 4.1 1.5 0 0 0 0
1271.6 1261.8 1168.6 1012.1 803.1 556 362.9 269.2 244.5 231.1
217.2 197.7 174.5 149.8 126.1 106 89.6 81.3 77.7 76.7
77.2 77.2 75.2 68.5 60.2 51.5 43.2 34.5 27.8 22.1
16.5 9.8 2.1 0 0 0 0
1271.6 1260.2 1140.8 955.5 707.3 453.5 298.1 253.8 239.9 227
209.5 186.9 162.2 136.9 115.3 97.3 86 79.8 75.7 72.1
68.5 65.4 62.8 59.7 55.6 49.9 42.7 36 30.9 25.2
18.5 11.3 2.1 0 0 0 0
1271.6 1254.1 1115.6 904.5 632.7 387.1 271.3 249.2 237.3 222.4
203.3 182.2 159.6 134.9 113.3 97.3 87.5 82.4 78.8 75.7
71.6 68.5 64.9 61.3 56.6 48.9 39.1 33.5 27.8 22.1
15.4 7.2 1 0 0 0 0
1271.6 1253.5 1107.9 885.5 602.3 362.4 263.1 247.1 236.3 220.3
200.8 181.2 160.1 136.9 114.8 97.8 88.5 83.4 79.3 76.2
73.1 69.5 65.4 60.7 54.1 43.8 31.9 26.8 21.6 16
10.3 3.6 0 0 0 0 0
1271.6 1254.6 1103.2 877.7 589.5 354.7 263.1 246.6 235.3 219.8
199.7 180.2 160.1 136.4 114.3 97.3 88.5 83.4 79.8 76.7
73.6 69.5 65.4 60.7 53.5 42.2 30.9 26.3 20.6 15.4
9.3 3.1 0 0 0 0 0
